您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
EHR Seal rings - DME
D-M-E
DME EUROPEAN CAD LIBRARY
System
Hot-One System
Powered by
CAD模型選擇
{dme/d_m_e_euro/8/b/ehr.prj},{NB=EHR1154},{REF=EHR1154},{DSC=Seal Ring - stainless steel},{DC=8.0},{DI=11.10},{DO=14.25},{T=1.57},{D=14.35},{DL=9.50},{TN=1.3},{MAT=B},{VERS=1.000},{EHR=0.000},{REFOLD=EHR 1154}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Catalog number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
DC
Diameter norm.
ⁿ/ₐ
DI
Diameter Inside
[mm]
DO
Diameter Outside
[mm]
T
Thickness
[mm]
D
Seat Diameter
[mm]
DL
Diameter max.
[mm]
TN
Seat Depth
[mm]
EHR0154
EHR0154
Seal Ring - aluminium
6.3
11.10
14.25
1.57
14.35
11.10
1.3
EHR0155
EHR0155
Seal Ring - aluminium
9.5
14.27
17.42
1.57
17.55
12.70
1.3
EHR0156
EHR0156
Seal Ring - aluminium
22.20
23.80
26.97
1.57
27.08
23.80
1.3
EHR1145
EHR1145
Seal Ring - stainless ste...
4.0
6.70
9.50
1.57
9.55
5.20
1.3
EHR1150
EHR1150
Seal Ring - stainless ste...
5.25
9.56
12.70
1.57
12.75
8.00
1.3
EHR1154
EHR1154
Seal Ring - stainless ste...
8.0
11.10
14.25
1.57
14.35
9.50
1.3
EHR1155
EHR1155
Seal Ring - stainless ste...
9.5
14.27
17.42
1.57
17.55
12.70
1.3
EHR1160
EHR1160
Seal Ring - stainless ste...
12.70
17.45
20.62
1.57
20.80
16.00
1.3
EHR1162
EHR1162
Seal Ring - stainless ste...
16.00
19.05
22.22
1.57
22.37
17.50
1.3
EHR1165
EHR1165
Seal Ring - stainless ste...
17.50
21.00
24.14
1.57
24.20
18.00
1.3
EHR1156
EHR1156
Seal Ring - stainless ste...
18.00
23.80
26.97
1.57
27.08
23.80
1.3
EHR1168
EHR1168
Seal Ring - stainless ste...
22.20
26.97
30.18
1.57
30.25
25.40
1.3
MSR6408
MSR6408
Seal Ring - stainless ste...
3.8
4.80
6.40
0.80
6.50
4.00
0.5
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處