歡迎
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
歡迎
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
DKL Internal Latch Lock Assembly - Metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_imternal_latch_lock_assmtab.prj},{NB=DKL3422-mm},{CN=DKL3422},{CNOLD=DKL-3422},{BLS=34 mm Dia. (Medium)},{TMIN=41.000},{TMAX=76.000},{L=280.000},{L8=51.000},{W=32.000},{Y=27 to 47.6},{YMIN=27.000},{YMAX=47.600},{Z=12.0000},{L22=146.000},{BLS1=34.000},{D19=34.0000},{D20=M26x1.5},{D20A=26.000},{D24=19.000},{L23=49.000},{L24=41.000},{L25=7.000},{L28=12.800},{D9=24.400},{V=1.000},{PPATH=dkl_mm_imternal_latch_lock_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[mm]
TMIN
Travel Range - Minimum
[mm]
TMAX
Travel Range - Maximum
[mm]
L
Center Puller Pin Length Options
[mm]
L8
Body for Cam Fingers Length Dimensions
[mm]
W
Center Puller Pin Set-Up Dimensions
[mm]
Y
Mounting Plate Thickness Range
[mm]
Z
C Bore Depth in Mountin Plate
[mm]
DKL2811
DKL2811
28 mm Dia. (Small)
5.000
30.000
140.000
40.000
23.000
22 to 35
10.0000
DKL2812
DKL2812
28 mm Dia. (Small)
5.000
30.000
250.000
40.000
23.000
22 to 35
10.0000
DKL2821
DKL2821
28 mm Dia. (Small)
30.000
55.000
140.000
40.000
23.000
22 to 35
10.0000
DKL2822
DKL2822
28 mm Dia. (Small)
30.000
55.000
250.000
40.000
23.000
22 to 35
10.0000
DKL3411
DKL3411
34 mm Dia. (Medium)
6.000
41.000
160.000
51.000
32.000
27 to 47.6
12.0000
DKL3412
DKL3412
34 mm Dia. (Medium)
6.000
41.000
280.000
51.000
32.000
27 to 47.6
12.0000
DKL3421
DKL3421
34 mm Dia. (Medium)
41.000
76.000
160.000
51.000
32.000
27 to 47.6
12.0000
DKL3422
DKL3422
34 mm Dia. (Medium)
41.000
76.000
280.000
51.000
32.000
27 to 47.6
12.0000
DKL4511
DKL4511
45 mm Dia. (Large)
12.000
58.000
200.000
68.000
43.000
35 to 60
16.0000
DKL4512
DKL4512
45 mm Dia. (Large)
12.000
58.000
310.000
68.000
43.000
35 to 60
16.0000
DKL4521
DKL4521
45 mm Dia. (Large)
58.000
104.000
200.000
68.000
43.000
35 to 60
16.0000
DKL4522
DKL4522
45 mm Dia. (Large)
58.000
104.000
310.000
68.000
43.000
35 to 60
16.0000
DKL6111
DKL6111
60 mm Dia. (Extra)
15.000
80.000
270.000
92.000
58.000
46 to 86
20.0000
DKL6112
DKL6112
60 mm Dia. (Extra)
15.000
80.000
370.000
92.000
58.000
46 to 86
20.0000
DKL6121
DKL6121
60 mm Dia. (Extra)
80.000
130.000
270.000
92.000
58.000
46 to 86
20.0000
DKL6122
DKL6122
60 mm Dia. (Extra)
80.000
130.000
370.000
92.000
58.000
46 to 86
20.0000
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處