您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
DKL Center Puller Pin
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_center_puller_pin.prj},{NB=DKL-3082},{CN=DKL-3082},{BLS=34 mm Dia. (Medium)},{L29=11.024},{D25=0.7480},{D26=0.571},{D27=0.461},{L30=0.945},{L31=0.181},{L32=0.299},{F3=0.591},{D28=3/8-16},{D28A=0.3750}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
L29
Length
[Inch]
D25
Dia.
[Inch]
D26
Dia.
[Inch]
D27
Dia.
[Inch]
L30
Length
[Inch]
L31
Length
[Inch]
L32
Length
[Inch]
F3
Across Flats
[Inch]
D28
Tap - Rec.
[Inch]
DKL-2081
DKL-2081
28 mm Dia. (Small)
5.512
0.6299
0.488
0.386
0.827
0.157
0.264
0.512
5/16-18
DKL-2082
DKL-2082
28 mm Dia. (Small)
9.843
0.6299
0.488
0.386
0.827
0.157
0.264
0.512
5/16-18
DKL-3081
DKL-3081
34 mm Dia. (Medium)
6.299
0.7480
0.571
0.461
0.945
0.181
0.299
0.591
3/8-16
DKL-3082
DKL-3082
34 mm Dia. (Medium)
11.024
0.7480
0.571
0.461
0.945
0.181
0.299
0.591
3/8-16
DKL-4081
DKL-4081
45 mm Dia. (Large)
7.874
1.0236
0.768
0.626
1.220
0.217
0.374
0.866
1/2-13
DKL-4082
DKL-4082
45 mm Dia. (Large)
12.205
1.0236
0.768
0.626
1.220
0.217
0.374
0.866
1/2-13
DKL-6081
DKL-6081
60 mm Dia. (Extra)
10.630
1.3780
0.944
0.748
1.574
0.296
0.472
1.142
5/8-11
DKL-6082
DKL-6082
60 mm Dia. (Extra)
14.567
1.3780
0.944
0.748
1.574
0.296
0.472
1.142
5/8-11
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處