歡迎
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
歡迎
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
UB Universal Slide Base - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
VectorForm lifter system
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/vector_form/universalslidebase_asmtab.prj},{NB=VF10UB-5},{REFOLD=VF 10 UB},{MAT=SCM 440 / DIN 1.7225 / AISI 4140},{HARD=HRc 29-34},{A=10},{ANGLE=5},{I=20},{J=30},{C=70-200},{T=20},{F=32},{L=60},{D=17.0},{S=25},{H=10.0},{W=12.5},{N=4},{V=35},{M=5},{CH=1.0},{R=6.000},{PINLEN=10.950},{PINLEN2=12.950},{PD=4.000},{PC=0.100},{FLAT=10.000},{FLATLEN=16.000},{BD=19.000},{IBD=10.000},{MBD=12.264},{SLOT=17.000},{SLOTDP=25.000},{STEP=7.500},{ANG=30.000},{JH1=8.000},{JH2=5.000},{JH3=4.700},{JH4=2.700},{JH5=8.000},{JH6=15.400},{JHD=10.000},{JH7=5.000},{PPATH=universalslidebase_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
LINA
明細表
REF
Catalog number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
A
Diameter
[mm]
I
I Installation Classification
[mm]
J
J Installation Classification
[mm]
C
C Installation Classification
[mm]
T
[mm]
F
W
[mm]
L
[mm]
H
[mm]
W
[mm]
N
[mm]
V
[mm]
M
[mm]
CH
chamfer
[mm]
VF06UB
VF06UB
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
6
13
20
50-120
13
20
40
6.5
7.5
2
25
3
0.5
VF08UB
VF08UB
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
8
15
25
50-150
15
25
50
7.5
10.0
3
30
4
0.5
VF10UB
VF10UB
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
10
20
30
70-200
20
32
60
10.0
12.5
4
35
5
1.0
VF13UB
VF13UB
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
13
25
35
100-250
25
40
80
12.5
15.0
5
50
6
1.0
VF16UB
VF16UB
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
16
30
40
120-300
30
50
100
15.0
20.0
6
60
8
2.0
VF20UB
VF20UB
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
20
35
50
120-400
40
60
130
20.0
25.0
7
80
10
2.0
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處