歡迎
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
歡迎
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
TL-32-Travel Sleeve TS - TS
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
2 Stage ejector system
tl-32
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/two_stage_ejector_system/tl-32/tl_32_outer_sleeve.prj},{NB=TSTL32TS},{REF=TSTL32TS},{REFOLD=TS TL 32 TS},{L=93.680},{D=68.000},{OD=78.000},{ID=54.000},{LEADIN=62.740},{STEPD=67.200},{A=34.000},{LOC1=15.880},{LOC2=67.800},{EAR=10.000},{STEP1=3.000},{STEP2=3.000},{CHAM=0.400},{CHAM1=0.400},{CHAM2=0.600},{CRD=32mm (large)},{D8=68.0},{D9=54.0},{D20=78.0},{L10=93.68},{L25=15.88},{L26=10.0},{C4=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
LINA
明細表
REF
Catalog number
ⁿ/ₐ
CRD
center rod diameter
ⁿ/ₐ
D8
diameter
[mm]
D9
diameter
[mm]
D20
diameter
[mm]
L10
lenght
[mm]
L25
lenght
[mm]
L26
lenght
[mm]
C4
chamfer
[mm]
TSTL32TS
TSTL32TS
32mm (large)
68.0
54.0
78.0
93.68
15.88
10.0
0.5
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處