歡迎
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
歡迎
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
TL-26-Body For Cam Fingers BD - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
2 Stage ejector system
tl-26
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/two_stage_ejector_system/tl-26/tl_26_inner_housing.prj},{NB=TSTL26BD},{REF=TSTL26BD},{REFOLD=TS TL 26 BD},{L=116.000},{HD=84.000},{L1=105.000},{HD1=13.800},{HTK=8.200},{STEPDIA=8.700},{D1=43.000},{L2=12.000},{L3=11.000},{L4=40.000},{D2=59.400},{D3=55.400},{D44=42.400},{D5=28.600},{D66=26.000},{R1=0.800},{CHAM=0.500},{CHAM1=2.000},{CHAM2=1.400},{CHAM3=0.400},{STEP1=14.680},{STEP2=6.800},{STEP3=0.400},{GAP=10.300},{WIDTH=7.900},{ANGLE=30.000},{OFFSET=32.200},{HOLE=1.100},{DIST=37.000},{R4=10.000},{R5=33.500},{CRD=26mm (medium)},{D4=84.0},{D6=43.0},{D7=26.0},{D17=13.8},{D18=8.7},{D19=67.0},{L5=116.0},{L7=103.0},{L23=8.2},{L24=37.0},{C3=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
LINA
明細表
REF
Catalog number
ⁿ/ₐ
CRD
center rod diameter
ⁿ/ₐ
D4
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D17
diameter
[mm]
D18
diameter
[mm]
D19
diameter
[mm]
L5
lenght
[mm]
L7
lenght
[mm]
L23
lenght
[mm]
L24
lenght
[mm]
C3
chamfer
[mm]
TSTL26BD
TSTL26BD
26mm (medium)
84.0
43.0
26.0
13.8
8.7
67.0
116.0
103.0
8.2
37.0
0.5
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處