您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
Jiffy-Tite and Jiffy-Matic Coolant Bridges - for COmpact Mold Connection of Adjacent Plugs without use of Conventional Hose Loop
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
COOLING AND HEATING COMPONENTS
COOLANT BRIDGES
Powered by
CAD模型選擇
{dme/product_structure/mold_components/cooling_and_heating_components/coolant_bridges/jiffy_tite_and_jiffy_matic_coolant_bridges.prj},{NB=JCB0300},{CN=JCB0300},{ST=JIFFY-TITE FLOW-THRU},{A=2.26},{IA=2.260},{B=1.94},{IB=1.940},{C=1.63},{IC=1.630},{L=18\" MAX},{IL=18.000},{U=JP(F/B)-351 TO 354},{BTCN=JBT0570},{ID=.307},{IID=0.307},{OD=.437},{IOD=0.437},{RORNCN=JCB0013},{ORD=VITON O-RING FOR 300 SERIES SOCKET ADAPTOR},{ORBAG=10/PKG},{EV=1.515},{SV=0.875},{PSTOL=0.001},{AA=0.849},{BB=0.880}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog number
ⁿ/ₐ
ST
Style
ⁿ/ₐ
A
Width
[Inch]
B
Width
[Inch]
C
Width
[Inch]
L
Length
[Inch]
U
Used with: STD. male
ⁿ/ₐ
BTCN
Brass tube 18 inch long catalog number
ⁿ/ₐ
ID
Inside diameter
[Inch]
OD
Outside diameter
[Inch]
RORNCN
Replacement O-rings for socket adaptions catalog number
ⁿ/ₐ
ORD
O-ring description
ⁿ/ₐ
ORBAG
O-ring bag
ⁿ/ₐ
JCB0200
JCB0200
JIFFY-TITE FLOW-THRU
1.74
1.47
1.2
18" MAX
JP(F/B)-250 TO 253
JBT0450
.214
.312
JCB0011
VITON O-RING FOR 200 SERI...
10/PKG
JCB0300
JCB0300
JIFFY-TITE FLOW-THRU
2.26
1.94
1.63
18" MAX
JP(F/B)-351 TO 354
JBT0570
.307
.437
JCB0013
VITON O-RING FOR 300 SERI...
10/PKG
JCB0200SV
JCB0200SV
JIFFY-MATIC ONE-OR-TWO-WA...
1.74
1.47
1.2
18" MAX
JP(F/B)-250 TO 253 (SV)
JBT0450
.214
.312
JCB0011
VITON O-RING FOR 200 SERI...
10/PKG
JCB0300SV
JCB0300SV
JIFFY-MATIC ONE-OR-TWO-WA...
2.26
1.94
1.63
18" MAX
JP(F/B)-351 TO 354 (SV)
JBT0570
.307
.437
JCB0013
VITON O-RING FOR 300 SERI...
10/PKG
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處