歡迎
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
歡迎
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
GIR - Gate Insert, Round, with Rounded Tunnel
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/gate_insert_r.prj},{NB=GIR08220-6},{D1=8},{H1=22},{D2=0.6},{H2=0.8},{L5=3.5},{L4=7.5},{D4=2.8},{D3=M4},{T4=2.00},{T3=5},{T2=10},{R1=2.00},{NDM=4},{KDM=3.242}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
H1
Length h1
[mm]
H2
Length h2
[mm]
L5
Length l5
[mm]
L4
Length l4
[mm]
D4
Diameter d4
[mm]
D3
Thread d3
[mm]
T4
Length t4
[mm]
T3
Length t3
[mm]
T2
Length t2
[mm]
R1
Radius r1
[mm]
GIR06170-4
GIR06170-4
6
17
0.8
2.0
5.5
2.6
M4
2.00
5
10
1.50
GIR08220-6
GIR08220-6
8
22
0.8
3.5
7.5
2.8
M4
2.00
5
10
2.00
GIR10270-6
GIR10270-6
10
27
0.8
4.0
9.0
3.0
M5
2.25
7
12
2.25
GIR12270-8
GIR12270-8
12
27
0.8
4.5
11.0
3.5
M6
2.50
7
12
2.50
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處