歡迎
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
歡迎
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
F3024 - Cotter with wear plate - DME - Mat. 1.2312 Rm - 1080 N/mm2
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f3024.prj},{NB=F302431040},{REF=F302431040},{DESC=F3024 31 X 40 COTTER WITH WEAR PLATE},{H=31},{L=40},{L1=22},{L2=0},{M=M10},{MP=10},{M1=M8},{MP1=8},{M2=M10},{MP2=10},{B=40},{B1=16},{B2=24},{H1=8},{S=6},{ROW=29}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
H
Thickness
[mm]
L
Lenght
[mm]
L1
Distance
[mm]
L2
Distance
[mm]
M
Thread
[mm]
M1
Tap Size
[mm]
M2
Tap Size
[mm]
B
Width
[mm]
B1
Cotter Width
[mm]
B2
Distance
[mm]
H1
Thickness
[mm]
S
Wear Plate Thickness
[mm]
F302411020
F302411020
F3024 11 X 20 COTTER WITH...
11
20
10
0
M6
M4
M6
18
8
13
5
4
F302411028
F302411028
F3024 11 X 28 COTTER WITH...
11
28
18
0
M6
M4
M6
18
8
13
5
4
F302411040
F302411040
F3024 11 X 40 COTTER WITH...
11
40
30
24
M6
M4
M6
18
8
13
5
4
F302411056
F302411056
F3024 11 X 56 COTTER WITH...
11
56
46
34
M6
M4
M6
18
8
13
5
4
F302415020
F302415020
F3024 15 X 20 COTTER WITH...
15
20
8
0
M8
M6
M8
22
10
15
6
4
F302415028
F302415028
F3024 15 X 28 COTTER WITH...
15
28
16
0
M8
M6
M8
22
10
15
6
4
F302415040
F302415040
F3024 15 X 40 COTTER WITH...
15
40
28
24
M8
M6
M8
22
10
15
6
4
F302415056
F302415056
F3024 15 X 56 COTTER WITH...
15
56
44
32
M8
M6
M8
22
10
15
6
4
F302419024
F302419024
F3024 19 X 24 COTTER WITH...
19
24
10
0
M8
M6
M8
28
12
18
6
4
F302419036
F302419036
F3024 19 X 36 COTTER WITH...
19
36
22
0
M8
M6
M8
28
12
18
6
4
F302419040
F302419040
F3024 19 X 40 COTTER WITH...
19
40
26
0
M8
M6
M8
28
12
18
6
4
F302419050
F302419050
F3024 19 X 50 COTTER WITH...
19
50
36
32
M8
M6
M8
28
12
18
6
4
F302419060
F302419060
F3024 19 X 60 COTTER WITH...
19
60
46
36
M8
M6
M8
28
12
18
6
4
F302419072
F302419072
F3024 19 X 72 COTTER WITH...
19
72
58
44
M8
M6
M8
28
12
18
6
4
F302424024
F302424024
F3024 24 X 24 COTTER WITH...
24
24
10
0
M10
M8
M10
32
12
20
6
4
F302424036
F302424036
F3024 24 X 36 COTTER WITH...
24
36
22
0
M10
M8
M10
32
12
20
6
4
F302424040
F302424040
F3024 24 X 40 COTTER WITH...
24
40
26
0
M10
M8
M10
32
12
20
6
4
F302424050
F302424050
F3024 24 X 50 COTTER WITH...
24
50
36
30
M10
M8
M10
32
12
20
6
4
F302424060
F302424060
F3024 24 X 60 COTTER WITH...
24
60
46
36
M10
M8
M10
32
12
20
6
4
F302424072
F302424072
F3024 24 X 72 COTTER WITH...
24
72
58
44
M10
M8
M10
32
12
20
6
4
F302424080
F302424080
F3024 24 X 80 COTTER WITH...
24
80
66
48
M10
M8
M10
32
12
20
6
4
F302428040
F302428040
F3024 28 X 40 COTTER WITH...
28
40
22
0
M10
M8
M10
40
16
24
8
6
F302428050
F302428050
F3024 28 X 50 COTTER WITH...
28
50
32
26
M10
M8
M10
40
16
24
8
6
F302428060
F302428060
F3024 28 X 60 COTTER WITH...
28
60
42
36
M10
M8
M10
40
16
24
8
6
F302428080
F302428080
F3024 28 X 80 COTTER WITH...
28
80
62
48
M10
M8
M10
40
16
24
8
6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處