환영합니다
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
환영합니다
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
F1320 - Flat guiding unit with center - DME - Mat. 1.1731, 60 HRC/ 1.2842 58 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD모델 선택
{dme/d_m_e_euro/5/f1320_asmtab.prj},{NB=F1320046020194},{REF=F1320046020194},{DSC=Flat guiding unit w. center. 46x20 L 194},{W1=46},{W2=20},{W3=86},{L1=194},{L2=62},{T1=38},{T2=38.7},{P1=38},{P2=12},{P3=66},{M=M8},{MX1=8.500},{MX2=13.500},{HX1=9.000},{L1323=256.000},{PPATH=f1320_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
CAD 파일 생성
PDF 데이터시트 생성
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Catalog Number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
W1
Width W1
[mm]
W2
Width W2
[mm]
W3
Width W3
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
T1
Thickness T1
[mm]
T2
Thickness T2
[mm]
P1
Pitch P1
[mm]
P2
Pitch P2
[mm]
P3
Pitch P3
[mm]
M
Screw M
ⁿ/ₐ
F1320016010044
F1320016010044
Flat guiding unit w. cent...
16
10
36
44
26
14
14.2
14
6
26
M4
F1320016010054
F1320016010054
Flat guiding unit w. cent...
16
10
36
54
26
14
14.2
14
6
26
M4
F1320016010064
F1320016010064
Flat guiding unit w. cent...
16
10
36
64
26
14
14.2
14
6
26
M4
F1320025012054
F1320025012054
Flat guiding unit w. cent...
25
12
49
54
34
22
22.3
18
8
37
M5
F1320025012074
F1320025012074
Flat guiding unit w. cent...
25
12
49
74
34
22
22.3
18
8
37
M5
F1320025012094
F1320025012094
Flat guiding unit w. cent...
25
12
49
94
34
22
22.3
18
8
37
M5
F1320032016054
F1320032016054
Flat guiding unit w. cent...
32
16
64
54
44
30
30.4
28
8
48
M6
F1320032016094
F1320032016094
Flat guiding unit w. cent...
32
16
64
94
44
30
30.4
28
8
48
M6
F1320032016134
F1320032016134
Flat guiding unit w. cent...
32
16
64
134
44
30
30.4
28
8
48
M6
F1320032016174
F1320032016174
Flat guiding unit w. cent...
32
16
64
174
44
30
30.4
28
8
48
M6
F1320034016054
F1320034016054
Flat guiding unit w. cent...
34
16
66
54
44
30
30.4
28
8
50
M6
F1320034016094
F1320034016094
Flat guiding unit w. cent...
34
16
66
94
44
30
30.4
28
8
50
M6
F1320034016134
F1320034016134
Flat guiding unit w. cent...
34
16
66
134
44
30
30.4
28
8
50
M6
F1320034016174
F1320034016174
Flat guiding unit w. cent...
34
16
66
174
44
30
30.4
28
8
50
M6
F1320044020074
F1320044020074
Flat guiding unit w. cent...
44
20
84
74
62
38
38.7
38
12
64
M8
F1320044020114
F1320044020114
Flat guiding unit w. cent...
44
20
84
114
62
38
38.7
38
12
64
M8
F1320044020154
F1320044020154
Flat guiding unit w. cent...
44
20
84
154
62
38
38.7
38
12
64
M8
F1320044020194
F1320044020194
Flat guiding unit w. cent...
44
20
84
194
62
38
38.7
38
12
64
M8
F1320046020074
F1320046020074
Flat guiding unit w. cent...
46
20
86
74
62
38
38.7
38
12
66
M8
F1320046020114
F1320046020114
Flat guiding unit w. cent...
46
20
86
114
62
38
38.7
38
12
66
M8
F1320046020154
F1320046020154
Flat guiding unit w. cent...
46
20
86
154
62
38
38.7
38
12
66
M8
F1320046020194
F1320046020194
Flat guiding unit w. cent...
46
20
86
194
62
38
38.7
38
12
66
M8
F1320058025094
F1320058025094
Flat guiding unit w. cent...
58
25
108
94
80
50
51.1
48
16
83
M10
F1320058025134
F1320058025134
Flat guiding unit w. cent...
58
25
108
134
80
50
51.1
48
16
83
M10
F1320058025174
F1320058025174
Flat guiding unit w. cent...
58
25
108
174
80
50
51.1
48
16
83
M10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
미리보기
3D
치수도
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.