歡迎
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
歡迎
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
F1050 - Knock out Rod - DME - Mat. 1.7131 60 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1050.prj},{NB=F10501220080},{PN=F10501220080},{DESC=F1050 M12 20 x 080},{D1=20},{D2=M12},{D2X=12},{L=80},{L1=18},{L2=10},{L3=20},{L4=30},{A=20},{B=0},{C=0},{R=2.0},{D=0.40},{SW=17}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
D1
Diameter D1
ⁿ/ₐ
D2
Tap Size D2
ⁿ/ₐ
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
L4
Length L4
[mm]
A
Distance A
[mm]
B
Distance B
[mm]
C
Distance C
[mm]
R
Radius R
[mm]
D
Depth D
[mm]
SW
Thickness SW
[mm]
F10500610060
F10500610060
F1050 M06 10 x 060
10
M6
60
12
8
10
16
20
0
0
2.0
0.40
8
F10500610080
F10500610080
F1050 M06 10 x 080
10
M6
80
12
8
10
16
20
0
0
2.0
0.40
8
F10500610100
F10500610100
F1050 M06 10 x 100
10
M6
100
12
8
10
16
20
45
0
2.0
0.40
8
F10500610120
F10500610120
F1050 M06 10 x 120
10
M6
120
12
8
10
16
25
50
0
2.0
0.40
8
F10500610140
F10500610140
F1050 M06 10 x 140
10
M6
140
12
8
10
16
30
55
0
2.0
0.40
8
F10500610160
F10500610160
F1050 M06 10 x 160
10
M6
160
12
8
10
16
30
60
0
2.0
0.40
8
F10500814060
F10500814060
F1050 M08 14 x 060
14
M8
60
14
8
17
25
20
0
0
2.0
0.40
12
F10500814080
F10500814080
F1050 M08 14 x 080
14
M8
80
14
8
17
25
20
0
0
2.0
0.40
12
F10500814100
F10500814100
F1050 M08 14 x 100
14
M8
100
14
8
17
25
20
45
0
2.0
0.40
12
F10500814120
F10500814120
F1050 M08 14 x 120
14
M8
120
14
8
17
25
25
50
0
2.0
0.40
12
F10500814140
F10500814140
F1050 M08 14 x 140
14
M8
140
14
8
17
25
30
55
0
2.0
0.40
12
F10500814160
F10500814160
F1050 M08 14 x 160
14
M8
160
14
8
17
25
30
60
0
2.0
0.40
12
F10500814180
F10500814180
F1050 M08 14 x 180
14
M8
180
14
8
17
25
30
60
0
2.0
0.40
12
F10500814200
F10500814200
F1050 M08 14 x 200
14
M8
200
14
8
17
25
30
60
0
2.0
0.40
12
F10500814300
F10500814300
F1050 M08 14 x 300
14
M8
300
14
8
17
25
40
100
0
2.0
0.40
12
F10501018070
F10501018070
F1050 M10 18 x 070
18
M10
70
16
8
20
30
20
0
0
2.0
0.40
14
F10501018080
F10501018080
F1050 M10 18 x 080
18
M10
80
16
8
20
30
20
0
0
2.0
0.40
14
F10501018100
F10501018100
F1050 M10 18 x 100
18
M10
100
16
8
20
30
20
45
0
2.0
0.40
14
F10501018120
F10501018120
F1050 M10 18 x 120
18
M10
120
16
8
20
30
25
50
0
2.0
0.40
14
F10501018140
F10501018140
F1050 M10 18 x 140
18
M10
140
16
8
20
30
30
55
0
2.0
0.40
14
F10501018160
F10501018160
F1050 M10 18 x 160
18
M10
160
16
8
20
30
30
60
0
2.0
0.40
14
F10501018180
F10501018180
F1050 M10 18 x 180
18
M10
180
16
8
20
30
30
60
0
2.0
0.40
14
F10501018200
F10501018200
F1050 M10 18 x 200
18
M10
200
16
8
20
30
30
60
0
2.0
0.40
14
F10501018220
F10501018220
F1050 M10 18 x 220
18
M10
220
16
8
20
30
30
70
0
2.0
0.40
14
F10501018240
F10501018240
F1050 M10 18 x 240
18
M10
240
16
8
20
30
30
70
0
2.0
0.40
14
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處