歡迎
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
歡迎
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
DKL Spring for Holding Pin - Metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_spring_for_holding_pin.prj},{NB=DKL-3041_0-mm},{CN=DKL-3041},{BLS=34 mm Dia. (Medium)},{D15=8.000},{L18=70.000},{BLS1=34.000},{L=36.500},{V=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[mm]
D15
Dia.
[mm]
L18
Length
[mm]
DKL-2041_0-mm
DKL-2041
28 mm Dia. (Small)
6.500
56.000
DKL-3041_0-mm
DKL-3041
34 mm Dia. (Medium)
8.000
70.000
DKL-4041_0-mm
DKL-4041
45 mm Dia. (Large)
9.700
90.000
DKL-6041_0-mm
DKL-6041
60 mm Dia. (Extra)
17.000
100.000
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處