歡迎
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
歡迎
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
DKL Slotted Travel Limiting Sleeve - Optional - Metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_slotted_travel_limiting_sleeve_optional.prj},{NB=DKL-3101-mm},{CN=DKL-3101},{BLS=34 mm Dia. (Medium)},{L35=110.000},{D28=28.0000},{D29=35.000},{D30=19.000},{L36=14.000},{L37=6.000},{L38=16.000},{L39=50.000},{L40=35.000},{L41=15.000},{BLS1=34.000},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[mm]
L35
Length
[mm]
D28
Dia.
[mm]
D29
Dia.
[mm]
D30
Dia.
[mm]
L36
Length
[mm]
L37
Thickness
[mm]
L38
Length
[mm]
L39
Length
[mm]
L40
Length
[mm]
L41
Length Min.
[mm]
DKL-2101-mm
DKL-2101
28 mm Dia. (Small)
90.000
24.0000
30.000
16.000
12.000
5.000
14.000
40.000
30.000
12.000
DKL-2102-mm
DKL-2102
28 mm Dia. (Small)
140.000
24.0000
30.000
16.000
12.000
5.000
14.000
40.000
30.000
12.000
DKL-3101-mm
DKL-3101
34 mm Dia. (Medium)
110.000
28.0000
35.000
19.000
14.000
6.000
16.000
50.000
35.000
15.000
DKL-3102-mm
DKL-3102
34 mm Dia. (Medium)
160.000
28.0000
35.000
19.000
14.000
6.000
16.000
50.000
35.000
15.000
DKL-4101-mm
DKL-4101
45 mm Dia. (Large)
140.000
38.0000
46.000
26.000
18.000
8.000
20.000
70.000
40.000
20.000
DKL-4102-mm
DKL-4102
45 mm Dia. (Large)
200.000
38.0000
46.000
26.000
18.000
8.000
20.000
70.000
40.000
20.000
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處