歡迎
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
歡迎
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
DKL Slotted Travel Limiting Sleeve - Optional
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_slotted_travel_limiting_sleeve_optional.prj},{NB=DKL-3101},{CN=DKL-3101},{BLS=34 mm Dia. (Medium)},{L35=4.331},{D28=1.1024},{D29=1.378},{D30=0.748},{L36=0.551},{L37=0.236},{L38=0.630},{L39=1.970},{L40=1.380},{L41=0.591},{BLS1=34.000},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
L35
Length
[Inch]
D28
Dia.
[Inch]
D29
Dia.
[Inch]
D30
Dia.
[Inch]
L36
Length
[Inch]
L37
Thickness
[Inch]
L38
Length
[Inch]
L39
Length
[Inch]
L40
Length
[Inch]
L41
Length Min.
[Inch]
DKL-2101
DKL-2101
28 mm Dia. (Small)
3.543
0.9449
1.181
0.630
0.472
0.197
0.550
1.570
1.180
0.472
DKL-2102
DKL-2102
28 mm Dia. (Small)
5.512
0.9449
1.181
0.630
0.472
0.197
0.550
1.570
1.180
0.472
DKL-3101
DKL-3101
34 mm Dia. (Medium)
4.331
1.1024
1.378
0.748
0.551
0.236
0.630
1.970
1.380
0.591
DKL-3102
DKL-3102
34 mm Dia. (Medium)
6.299
1.1024
1.378
0.748
0.551
0.236
0.630
1.970
1.380
0.591
DKL-4101
DKL-4101
45 mm Dia. (Large)
5.512
1.4961
1.811
1.024
0.709
0.315
0.790
2.760
1.570
0.787
DKL-4102
DKL-4102
45 mm Dia. (Large)
7.874
1.4961
1.811
1.024
0.709
0.315
0.790
2.760
1.570
0.787
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處