歡迎
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
歡迎
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
DKL Slotted Travel Limiting Sleeve
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_slotted_trav_limiting_sleeve.prj},{NB=DKL-3072},{CN=DKL-3072},{BLS=34 mm Dia. (Medium)},{TMIN=1.614},{TMAX=2.992},{L22=5.748},{BLS1=34.000},{D19=1.3386},{D20=None},{D20A=1.024},{PITCH=0.000},{D24=0.748},{L23=1.929},{L24=1.692},{L25=0.276},{L28=0.504},{D9=0.961},{V=1.000},{CU=0.059},{C=0.039},{R1=0.020},{C1=0.055},{R2=0.016},{D1=1.000},{D2=1.083},{A1=0.327},{A2=0.585},{D3=1.063},{D4=1.035},{A3=0.079},{L=11.024},{W=1.260},{YMIN=1.063},{Z=0.4724}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
TMIN
Travel Range - Minimum
[Inch]
TMAX
Travel Range - Maximum
[Inch]
L22
Length
[Inch]
D19
[Inch]
D20
Thread
[Inch]
PITCH
[Inch]
D24
Dia.
[Inch]
L23
Length
[Inch]
L24
Length
[Inch]
L25
Length
[Inch]
L28
Length
[Inch]
CU
[Inch]
C
[Inch]
R1
[Inch]
C1
[Inch]
R2
[Inch]
D1
[Inch]
D2
[Inch]
A1
[Inch]
A2
[Inch]
D3
[Inch]
D4
[Inch]
A3
[Inch]
L
[Inch]
W
[Inch]
YMIN
[Inch]
DKL-2071
DKL-2071
28 mm Dia. (Small)
0.197
1.181
3.386
1.1024
None
0.000
0.630
1.457
1.299
0.236
0.425
0.059
0.039
0.020
0.047
0.016
0.843
0.917
0.283
0.528
0.906
0.878
0.079
5.512
0.906
0.866
DKL-2072
DKL-2072
28 mm Dia. (Small)
1.181
2.165
4.370
1.1024
None
0.000
0.630
1.457
1.299
0.236
0.425
0.059
0.039
0.020
0.047
0.016
0.843
0.917
0.283
0.528
0.906
0.878
0.079
9.843
0.906
0.866
DKL-3071
DKL-3071
34 mm Dia. (Medium)
0.236
1.614
4.370
1.3386
None
0.000
0.748
1.929
1.692
0.276
0.504
0.059
0.039
0.020
0.055
0.016
1.000
1.083
0.327
0.585
1.063
1.035
0.079
6.299
1.260
1.063
DKL-3072
DKL-3072
34 mm Dia. (Medium)
1.614
2.992
5.748
1.3386
None
0.000
0.748
1.929
1.692
0.276
0.504
0.059
0.039
0.020
0.055
0.016
1.000
1.083
0.327
0.585
1.063
1.035
0.079
11.024
1.260
1.063
DKL-4071
DKL-4071
45 mm Dia. (Large)
0.472
2.283
5.984
1.7717
None
0.000
1.024
2.559
2.283
0.394
0.681
0.059
0.051
0.024
0.079
0.000
1.323
1.421
0.394
0.789
1.378
1.350
0.079
7.874
1.693
1.375
DKL-4072
DKL-4072
45 mm Dia. (Large)
2.283
4.094
7.795
1.7717
None
0.000
1.024
2.559
2.283
0.394
0.681
0.059
0.051
0.024
0.079
0.000
1.323
1.421
0.394
0.789
1.378
1.350
0.079
12.205
1.693
1.375
DKL-6071
DKL-6071
60 mm Dia. (Extra)
0.590
3.149
8.189
2.3620
None
0.000
1.377
3.149
3.188
0.630
0.917
0.079
0.094
0.024
0.094
0.000
1.693
1.850
0.512
1.077
1.772
1.744
0.118
10.630
2.283
1.811
DKL-6072
DKL-6072
60 mm Dia. (Extra)
3.149
5.118
10.157
2.3620
None
0.000
1.377
3.149
3.188
0.630
0.917
0.079
0.094
0.024
0.094
0.000
1.693
1.850
0.512
1.077
1.772
1.744
0.118
14.567
2.283
1.811
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處