歡迎
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
歡迎
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
DKL Holding Pin for Cams - Metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_holding_pin_for_cams.prj},{NB=DKL-3051_mm},{CN=DKL-3051},{BLS=34 mm Dia. (Medium)},{D16=14.400},{D17=15.400},{D18=8.300},{L19=23.000},{L20=5.000},{L21=19.500},{BLS1=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[mm]
D16
Dia.
[mm]
D17
Dia.
[mm]
D18
Dia.
[mm]
L19
Length
[mm]
L20
Length
[mm]
L21
Length
[mm]
DKL-2051_mm
DKL-2051
28 mm Dia. (Small)
12.300
12.900
6.800
15.000
3.000
12.000
DKL-3051_mm
DKL-3051
34 mm Dia. (Medium)
14.400
15.400
8.300
23.000
5.000
19.500
DKL-4051_mm
DKL-4051
45 mm Dia. (Large)
19.400
20.400
10.000
32.000
7.000
28.000
DKL-6051_mm
DKL-6051
60 mm Dia. (Extra)
23.900
25.400
17.400
46.000
8.000
40.000
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處