歡迎
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
歡迎
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
DKL Center Puller Pin - Metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_center_puller_pin.prj},{NB=DKL-3082-mm},{CN=DKL-3082},{BLS=34 mm Dia. (Medium)},{L29=280.000},{D25=19.0000},{D26=14.500},{D27=11.700},{L30=24.000},{L31=4.600},{L32=7.600},{F3=15.000},{D28=M10x1.5},{D28A=10.000},{PITCH=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[mm]
L29
Length
[mm]
D25
Dia.
[mm]
D26
Dia.
[mm]
D27
Dia.
[mm]
L30
Length
[mm]
L31
Length
[mm]
L32
Length
[mm]
F3
Across Flats
[mm]
D28
Tap - Rec.
[mm]
PITCH
[mm]
DKL-2081-mm
DKL-2081
28 mm Dia. (Small)
140.000
16.0000
12.400
9.800
21.000
4.000
6.700
13.000
M8x1.25
1.250
DKL-2082-mm
DKL-2082
28 mm Dia. (Small)
250.000
16.0000
12.400
9.800
21.000
4.000
6.700
13.000
M8x1.25
1.250
DKL-3081-mm
DKL-3081
34 mm Dia. (Medium)
160.000
19.0000
14.500
11.700
24.000
4.600
7.600
15.000
M10x1.5
1.500
DKL-3082-mm
DKL-3082
34 mm Dia. (Medium)
280.000
19.0000
14.500
11.700
24.000
4.600
7.600
15.000
M10x1.5
1.500
DKL-4081-mm
DKL-4081
45 mm Dia. (Large)
200.000
26.0000
19.500
15.900
31.000
5.500
9.500
22.000
M12x1.75
1.750
DKL-4082-mm
DKL-4082
45 mm Dia. (Large)
310.000
26.0000
19.500
15.900
31.000
5.500
9.500
22.000
M12x1.75
1.750
DKL-6081-mm
DKL-6081
60 mm Dia. (Extra)
270.000
35.0000
24.000
19.000
40.000
7.530
12.000
29.000
M15x2
1.500
DKL-6082-mm
DKL-6082
60 mm Dia. (Extra)
370.000
35.0000
24.000
19.000
40.000
7.530
12.000
29.000
M15x2
1.500
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處