歡迎
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
歡迎
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
DKL Cam Finger Replacement Kit - Metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_cam_finger_replacement_kit.prj},{NB=DKL-3062-mm},{CN=DKL-3062},{BLS=34 mm Dia. (Medium)},{L16=7.200},{L17=4.800},{D9=24.400},{D27=11.700},{D26=14.500},{BLS1=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[mm]
L16
Width
[mm]
L17
Thick
[mm]
DKL-2062-mm
DKL-2062
28 mm Dia. (Small)
5.800
4.200
DKL-3062-mm
DKL-3062
34 mm Dia. (Medium)
7.200
4.800
DKL-4062-mm
DKL-4062
45 mm Dia. (Large)
9.000
6.000
DKL-6062-mm
DKL-6062
60 mm Dia. (Extra)
11.600
8.000
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處