歡迎
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
歡迎
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
DKL Cam Finger Replacement Kit
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_cam_finger_replacement_kit.prj},{NB=DKL-3062},{CN=DKL-3062},{BLS=34 mm Dia. (Medium)},{L16=0.283},{L17=0.189},{D9=0.961},{D27=0.461},{D26=0.571},{BLS1=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
L16
Width
[Inch]
L17
Thick
[Inch]
DKL-2062
DKL-2062
28 mm Dia. (Small)
0.228
0.165
DKL-3062
DKL-3062
34 mm Dia. (Medium)
0.283
0.189
DKL-4062
DKL-4062
45 mm Dia. (Large)
0.354
0.236
DKL-6062
DKL-6062
60 mm Dia. (Extra)
0.456
0.315
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處