歡迎
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
歡迎
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
DKL Body for Cam Fingers
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_body_for_cam_fingers.prj},{NB=DKL-3031},{CN=DKL-3031},{BLS=34 mm Dia. (Medium)},{D8=2.362},{D9=0.961},{D10=None},{L8=2.008},{L9=0.591},{L12=0.315},{L14=1.811},{L15=0.496},{R1=0.098},{D10A=0.748},{BLS1=34.000},{DD=0.268},{CBDIA=0.409},{CBDEP=0.268},{D13=1/4-20},{D13A=0.2500},{D13B=MIN},{D17=0.606},{D26=0.571},{L19=0.906},{L16=0.283},{L17=0.189},{VAR=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
D8
Dia.
[Inch]
D9
Dia.
[Inch]
D10
Thread
[Inch]
L8
Length
[Inch]
L9
Length
[Inch]
L12
Length
[Inch]
L14
Length
[Inch]
L15
Length
[Inch]
R1
Radius
[Inch]
DD
Drill Dia.
[Inch]
CBDIA
C Bore Dia.
[Inch]
CBDEP
C Bore Depth
[Inch]
D13
S.H.C.S.
[Inch]
DKL-2031
DKL-2031
28 mm Dia. (Small)
2.126
0.811
None
1.575
0.512
0.276
1.575
0.496
0.098
0.268
0.409
0.268
1/4-20
DKL-3031
DKL-3031
34 mm Dia. (Medium)
2.362
0.961
None
2.008
0.591
0.315
1.811
0.496
0.098
0.268
0.409
0.268
1/4-20
DKL-4031
DKL-4031
45 mm Dia. (Large)
3.071
1.276
None
2.677
0.787
0.394
2.362
0.669
0.157
0.331
0.539
0.335
5/16-18
DKL-6031
DKL-6031
60 mm Dia. (Extra)
3.897
1.653
None
3.622
1.062
0.390
3.070
0.905
0.275
0.409
0.649
0.413
3/8-16
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處