歡迎
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
歡迎
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
DKL Assembly Retaining Screw - metric
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_assm_retaining_screw.prj},{NB=DKL-3011-mm-rs},{CN=DKL-3011},{BLS=34 mm Dia. (Medium)},{D1=33.000},{D2=M26x1.5},{D3=16.000},{L1=46.000},{L2=6.000},{L3=35.000},{F1=12.000},{D2A=26.000},{BLS1=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[mm]
D1
Dia.
[mm]
D2
Thread
[mm]
D3
Dia.
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
F1
Hex. Across Flats
[mm]
DKL-2011-mm
DKL-2011
28 mm Dia. (Small)
28.000
M22x1.25
13.500
34.000
5.000
26.000
10.000
DKL-3011-mm
DKL-3011
34 mm Dia. (Medium)
33.000
M26x1.5
16.000
46.000
6.000
35.000
12.000
DKL-4011-mm
DKL-4011
45 mm Dia. (Large)
42.000
M34x1.5
18.400
59.000
10.000
42.000
14.000
DKL-6011-mm
DKL-6011
60 mm Dia. (Extra)
54.000
M44x1.75
26.000
59.000
13.000
41.000
19.000
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處