歡迎
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
歡迎
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
DKL Assembly Retaining Screw
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_assm_retaining_screw.prj},{NB=DKL-3011-rs},{CN=DKL-3011},{BLS=34 mm Dia. (Medium)},{D1=1.299},{D2=None},{D3=0.630},{L1=1.811},{L2=0.236},{L3=1.378},{F1=0.472},{D2A=1.024},{BLS1=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
D1
Dia.
[Inch]
D2
Thread
[Inch]
D3
Dia.
[Inch]
L1
Length
[Inch]
L2
Length
[Inch]
L3
Length
[Inch]
F1
Hex. Across Flats
[Inch]
DKL-2011
DKL-2011
28 mm Dia. (Small)
1.102
None
0.531
1.339
0.197
1.024
0.394
DKL-3011
DKL-3011
34 mm Dia. (Medium)
1.299
None
0.630
1.811
0.236
1.378
0.472
DKL-4011
DKL-4011
45 mm Dia. (Large)
1.654
None
0.724
2.323
0.394
1.654
0.551
DKL-6011
DKL-6011
60 mm Dia. (Extra)
2.120
None
1.020
2.323
0.511
1.614
0.748
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處