歡迎
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
歡迎
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
D16 - D 11 plate with undersize boreholes and oevrsize thickness - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold Bases Diecasting
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/c/dme_standard/d16.prj},{NB=D16405007605},{SIZE=396 x 496},{REFOLD=D16-4050},{REF1=D1640500},{MAT=5},{T=76},{INFO=Infotext},{L=496},{W=396},{X=396},{S=296},{D2=50},{D3=54},{TP=[76,96,106,126,146,166,186]}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L
Length
[mm]
W
Width
[mm]
X
Length
[mm]
S
Width
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D16252504605
D16252504605
246 x 246
246
246
186
186
32
36
D16253004605
D16253004605
246 x 296
296
246
236
186
32
36
D16253504605
D16253504605
246 x 346
346
246
286
186
32
36
D16254004605
D16254004605
246 x 396
396
246
336
186
32
36
D16303005605
D16303005605
296 x 296
296
296
216
216
42
46
D16304005605
D16304005605
296 x 396
396
296
316
216
42
46
D16305005605
D16305005605
296 x 496
496
296
416
216
42
46
D16353505605
D16353505605
346 x 346
346
346
266
266
42
46
D16354005605
D16354005605
346 x 396
396
346
316
266
42
46
D16355005605
D16355005605
346 x 496
496
346
416
266
42
46
D16404007605
D16404007605
396 x 396
396
396
296
296
50
54
D16405007605
D16405007605
396 x 496
496
396
396
296
50
54
D16406007605
D16406007605
396 x 596
596
396
496
296
50
54
D16454507605
D16454507605
446 x 446
446
446
346
346
50
54
D16455007605
D16455007605
446 x 496
496
446
396
346
50
54
D16456007605
D16456007605
446 x 596
596
446
496
346
50
54
D16505009605
D16505009605
496 x 496
496
496
376
376
60
64
D16506009605
D16506009605
496 x 596
596
496
476
376
60
64
D16508009605
D16508009605
496 x 796
796
496
676
376
60
64
D16555509605
D16555509605
546 x 546
546
546
426
426
60
64
D16556009605
D16556009605
546 x 596
596
546
476
426
60
64
D16558009605
D16558009605
546 x 796
796
546
676
426
60
64
D16606009605
D16606009605
596 x 596
596
596
476
476
60
64
D16608009605
D16608009605
596 x 796
796
596
676
476
60
64
D16609009605
D16609009605
596 x 896
896
596
776
476
60
64
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處