您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
COOL ONE COMPONENTS, AUTOFIXED
D-M-E
DME NORTH AMERICAN CAD LIBRARY
HOT RUNNER SYSTEMS
HOT RUNNER COMPONENTS
INTERNALLY HEATED PROBES AND ACCESSORIES
Powered by
CAD模型選擇
Auto-Fixed probes (3" to 6" long) - Hot runner molding system
09.05.2017
Auto-Fixed finless probes (3" to 6" long) - Hot runner molding system
09.05.2017
Thermocouple (T/C) probe heaters AFTC - Hot runner molding system
09.05.2017
Non-Thermocouple (T/C) probe heaters - Hot runner molding system
09.05.2017
Hot runner molding system AFN-100 - Hold down nut
09.05.2017
Stop sleeve AFSS - Hot runner molding system
09.05.2017
Register ring AFRR - Hot runner molding system
09.05.2017
Adjustment rings RAF - Hot runner molding system
09.05.2017
Gate inserts-1 - Hot runner molding system
09.05.2017
Auto-Fixed finless probes (7" to 10" long) - Hot runner molding system
09.05.2017
Stop sleeve - Hot runner molding system
09.05.2017
Register ring - Hot runner molding system
09.05.2017
Thermocouple (T/C) probe heaters - Hot runner molding system
09.05.2017
Gate inserts - 2 - Hot runner molding system
09.05.2017
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處