歡迎
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
歡迎
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
KL Klinkenzüge - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/ki.prj},{NB=KL12220},{REF=KL12220},{A=10},{A1=15},{B=25},{B2=27},{D=6},{D1=M10},{D1V=10.000},{D1U=8.160},{PGD1=16.000},{VGD1=10.000},{DVD1=65.000},{DND1=35.000},{SWD1=10.000},{D2=M12},{D2V=12.000},{D2UM=10.106},{D2UV=9.853},{D2PV=13.000},{PGD2=18.000},{VGD2=12.000},{DVD2=40.000},{DND2=40.000},{SWD2=10.000},{H=42.0},{H1=23.5},{H2=15},{H3=37.5},{L=220},{L1=302},{L3=MIN},{L5=27},{T=80},{F=6000},{VERS=2.000},{W=1.000},{M1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
A
Length a
[mm]
A1
Height a1
[mm]
B
Width b
[mm]
B2
Width b2
[mm]
D
Diameter d
[mm]
D1
Thread d1
ⁿ/ₐ
D2
Thread d2
ⁿ/ₐ
H
Height h
[mm]
H1
Height h1
[mm]
H2
Height h2
[mm]
H3
Height h3
[mm]
L
Length l
[mm]
L1
Length l1
[mm]
L3
Length l3
[mm]
L5
Length l5
[mm]
T
Length t
[mm]
F
Force max.
[daN]
KL11070
KL11070
10
15
25
27
6
M10
M12
31.5
23.5
15
37.5
70
152
20
45
6000
KL12090
KL12090
10
15
25
27
6
M10
M12
42.0
23.5
15
37.5
90
172
27
80
6000
KL12170
KL12170
10
15
25
27
6
M10
M12
42.0
23.5
15
37.5
170
252
27
80
6000
KL12220
KL12220
10
15
25
27
6
M10
M12
42.0
23.5
15
37.5
220
302
27
80
6000
KL12270
KL12270
10
15
25
27
6
M10
M12
42.0
23.5
15
37.5
270
352
27
80
6000
KL22256
KL22256
30
14
30
30
12
M12
M16
56.0
40.0
16
55.0
256
379
27
80
11000
KL13120
KL13120
120
182
KL13170
KL13170
170
232
KL13220
KL13220
220
282
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處