歡迎
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
歡迎
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
HZ 160 R Hydraulic cylinder - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/hz160r.prj},{NB=HZ160R32020},{REFOLD=HZ 160 R-32},{HUB=20},{D=32},{D1=14},{D2=M12x1.25},{D3=13},{D4=26},{D5=R1/4\"},{D7=50},{D8=6.5},{L1=137},{L2=55},{L3=16},{L4=8},{L5=35},{L6=61},{L7=10},{L8=38},{L9=25},{L10=7},{L11=8},{A=46},{A1=33},{B=70},{B1=58},{SW=11},{S=17},{VMAX=0.8},{D2A=12},{HUBC=20,50,80,100,125,160,200,250,300},{D2B=10.466},{D5A=13.157},{D5B=11.445}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter r9
[mm]
D5
Thread
ⁿ/ₐ
D7
Diameter
[mm]
D8
Diameter H11
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
L3
Length l3
[mm]
L4
Length l4
[mm]
L5
Length l5
[mm]
L6
Length l6
[mm]
L7
Length l7
[mm]
L8
Length l8
[mm]
L9
Length l9
[mm]
L10
Length l10
[mm]
L11
Length l11
[mm]
A
Height a
[mm]
A1
Length a1 JS14
[mm]
B
Width b
[mm]
B1
Length b1 JS14
[mm]
SW
Accross-flats dimension
[mm]
VMAX
V max
[m/s]
HZ160R25020
HZ160R25020
25
12
M10x1.25
11
24
R1/4"
44
5.5
121
51
14
7
25
51
10
38
24
6
5
40
27
64
51
10
0.8
HZ160R32020
HZ160R32020
32
14
M12x1.25
13
26
R1/4"
50
6.5
137
55
16
8
35
61
10
38
25
7
8
46
33
70
58
11
0.8
HZ160R40020
HZ160R40020
40
18
M14x1.5
17
30
R3/8"
57
11.0
166
68
18
8
35
63
10
43
37
9
6
60
41
109
87
15
0.8
HZ160R50020
HZ160R50020
50
22
M16x1.5
21
34
R1/2"
70
13.5
176
72
22
9
41
67
16
43
37
14
8
75
52
128
105
18
0.4
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處