歡迎
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
歡迎
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
HP 82 Flanges - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/hp82.prj},{NB=HP8225},{REF=HP8225},{REFOLD=HP 82 25 },{D4=M42x1,5},{PITCHD4=1.5},{D8=13},{L4=19},{L5=30},{B1=70},{B2=100},{H=38},{S=14},{S1=10},{R=30},{D4A=42.000},{D4B=40.376}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D4
Thread d4
ⁿ/ₐ
D8
Diameter d8
[mm]
L4
Length l4
[mm]
L5
Length l5
[mm]
B1
Length b1
[mm]
B2
Length b2
[mm]
H
Height h
[mm]
S
Width s
[mm]
S1
Width s1
[mm]
R
Radius
[mm]
HP8225
HP8225
M42x1,5
13
19
30
70
100
38
14
10
30
HP8232
HP8232
M52x2
17
26
35
85
120
50
16
12
32
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處