歡迎
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
歡迎
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
AEP Accelerated ejectors - Pin type - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/aep.prj},{NB=AEP10},{REF=AEP10},{REFOLD=AEP 10},{A=53.97},{B=26.97},{C=28.57},{D=15.87},{E=14.28},{F=40.64},{G=27.94},{H=1/2\"},{H1=12.70000},{J=3.17},{K=12.95},{L=28.02},{M=12.70},{N=12.70},{P=26.16},{Q=45.29},{R=51.44},{S=13.97},{T=10.80},{U=5/8-18},{UV=15.87500},{UU=14.19606},{V=3.18},{W=12.47},{X=14.00},{Y=6.35},{Z=41.28},{AA=15/16\"},{AA1=23.81250},{BB=6.35},{CC=6.35},{DD=19.05},{EE=9.52},{FF=5/16-18},{FFV=7.93750},{FFU=6.25856},{GG=3/8\"},{GG1=9.52500}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Width
[mm]
D
Width
[mm]
E
Width
[mm]
F
Height
[mm]
G
Height
[mm]
H
Height
[Inch]
J
Width
[mm]
K
Length
[mm]
L
Length
[mm]
M
Length
[mm]
N
Length
[mm]
P
Height
[mm]
Q
Height
[mm]
R
Height
[mm]
S
Height
[mm]
T
Height
[mm]
U
Thread
ⁿ/ₐ
V
Diameter Ø
[mm]
W
Length
[mm]
X
Length
[mm]
Y
Length
[mm]
Z
Length
[mm]
AA
Accross-flats dimension
[Inch]
BB
Radius
[mm]
CC
Radius
[mm]
DD
Height
[mm]
EE
Height
[mm]
FF
Thread
ⁿ/ₐ
GG
Accross-flats dimension
[Inch]
AEP10
AEP10
53.97
26.97
28.57
15.87
14.28
40.64
27.94
1/2"
3.17
12.95
28.02
12.70
12.70
26.16
45.29
51.44
13.97
10.80
5/8-18
3.18
12.47
14.00
6.35
41.28
15/16"
6.35
6.35
19.05
9.52
5/16-18
3/8"
AEP20
AEP20
73.03
36.50
41.28
28.57
20.64
47.63
31.75
5/8"
4.75
15.87
41.28
19.05
19.05
25.81
52.39
60.33
17.27
12.70
1 1/8-12
6.35
15.87
20.64
6.35
60.03
1 3/8"
4.76
6.35
18.29
12.70
3/8-16
9/16"
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處