歡迎
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
歡迎
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
APH - Angle Pin Housing - DME - Mat. 1.7131 (16MnCr5) - 61-63 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/aph.prj},{NB=APH16},{PN=APH16},{DESC=APH 16},{L=46},{L1=8.0},{L2=16.5},{L3=13.5},{D1=16},{D2=21},{K=8},{D=40},{M=M8},{X=48},{MX1=8.0000},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
K
Length K
[mm]
D
Diameter D
[mm]
M
Tap Size M
ⁿ/ₐ
X
Distance X
[mm]
APH12
APH12
APH 12
36
6.0
12.0
10.0
12
17
6
32
M6
40
APH14
APH14
APH 14
36
6.0
16.5
12.0
14
19
8
36
M8
44
APH16
APH16
APH 16
46
8.0
16.5
13.5
16
21
8
40
M8
48
APH18
APH18
APH 18
46
8.5
16.5
13.5
18
23
8
40
M8
48
APH20
APH20
APH 20
46
8.5
16.5
15.0
20
25
8
45
M8
53
APH30
APH30
APH 30
66
12.0
20.0
21.0
30
34
15
63
M10
71
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處